IESNA:LM-63-2002
[TEST]P950622
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18865
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2942.6 2762.7 2606.6 2422 2237.3 2123 2082.5 2088.4 2123 2167
2373.1 3012.9 4051.7 5093 6146.1 6952.6 7665.1 8225 8798 9166.1
9193.5 8737.3 6698.9 5836.4 4855.9 3300 2044.3 1615.5 1085.3 571.8
285.9 216.8 138.2 81 32.2 0 0
2942.6 2787.7 2631.7 2448.2 2261.2 2145.6 2102.7 2099.1 2128.9 2169.4
2327.9 2883 3881.4 5051.3 6061.5 6901.4 7641.2 8281 8817.1 9242.4
9337.7 8961.2 6991.9 5984.1 5050.1 3510.9 2176.6 1676.2 1122.2 600.4
333.6 262.1 178.7 116.8 76.2 17.9 0
2942.6 2784.2 2637.6 2463.7 2281.4 2168.2 2120.6 2111 2130.1 2167
2270.7 2678.1 3533.5 4649.8 5732.7 6697.7 7572.1 8320.3 8975.5 9521.2
9721.3 9555.7 8932.6 7022.9 5890 4346 2727 1963.3 1428.4 835.1
562.3 464.6 406.2 338.3 232.3 40.5 0
2942.6 2800.8 2660.3 2509 2345.7 2224.2 2170.6 2149.2 2156.3 2184.9
2236.1 2448.2 3015.3 3932.6 5023.9 6113.9 7187.3 8213.1 9130.4 9794
10196.6 10251.4 9953.6 9436.6 8590.7 7137.3 5828 4474.7 2999.8 1389.1
705.3 464.6 351.4 232.3 91.7 0 0
2942.6 2806.8 2688.8 2561.4 2429.1 2327.9 2267.1 2243.3 2239.7 2262.3
2300.5 2379.1 2631.7 3199.9 4075.6 5114.4 6276 7473.2 8662.2 9661.7
10389.6 10782.8 10798.3 10511.2 10121.6 9589.1 8844.5 7561.4 5625.5 3397.7
1451 505.1 210.9 117.9 46.5 3.6 0
2942.6 2830.6 2725.8 2637.6 2542.3 2466.1 2424.4 2405.3 2402.9 2420.8
2455.3 2505.4 2610.2 2843.7 3319.1 4052.9 5013.1 6109.2 7255.2 8391.8
9473.5 10389.6 11084.2 11364.2 11391.6 11378.4 11392.7 11071.1 9586.7 6814.4
3800.4 1279.5 325.2 120.3 29.8 2.4 0
2942.6 2854.4 2774.6 2717.4 2672.2 2642.4 2636.4 2647.1 2668.6 2697.2
2740.1 2799.6 2877.1 3005.7 3220.2 3587.1 4157.8 4925 5789.9 6719.1
7729.4 8774.2 9791.6 10711.3 11523.8 12189.7 12886.7 13582.4 13569.3 11438
7102.7 3008.1 783.9 221.6 66.7 4.8 0
2942.6 2886.6 2839 2811.6 2808 2824.7 2859.2 2918.8 2976 3045.1
3138 3232.1 3326.2 3453.7 3620.5 3879 4279.3 4841.6 5500.4 6278.3
7164.7 8051 8974.3 9853.5 10987.7 12155.2 13572.9 14906 15575.5 14774.9
11648.9 6353.4 1779.9 378.8 81 6 0
2942.6 2922.3 2905.7 2922.3 2956.9 3014.1 3086.8 3172.5 3253.5 3344.1
3443 3543 3649.1 3789.6 3974.3 4242.3 4614 5132.3 5776.8 6523.8
7425.6 8385.8 9455.6 10619.6 11881.2 13283.4 14763 16155.7 16872.9 16159.3
12718.7 5860.2 1244.9 322.9 66.7 6 0
2942.6 2921.2 2916.4 2937.8 2979.5 3046.2 3129.6 3210.6 3304.8 3391.7
3489.4 3584.7 3694.3 3825.4 4014.8 4287.6 4667.7 5187.1 5844.7 6651.2
7566.2 8569.3 9662.9 10876.9 12170.7 13594.3 15078.7 16405.9 16998 15971
11989.6 4879.7 947.1 251.4 50 4.8 0
2942.6 2945 2964 3029.6 3109.4 3217.8 3348.8 3479.9 3609.7 3740.8
3868.3 4005.3 4151.8 4349.6 4637.9 5007.2 5459.9 6036.5 6727.5 7501.8
8328.6 9186.4 10113.2 10988.9 11791.8 12472.1 12998.7 13159.5 12573.4 10747
6895.5 2024.1 368.1 113.2 28.6 9.5 0
2942.6 2955.7 2991.4 3062.9 3165.4 3294 3435.8 3584.7 3731.3 3864.7
3994.5 4120.8 4255.5 4419.9 4616.4 4883.3 5238.3 5670.8 6155.6 6657.2
7164.7 7675.8 8171.4 8563.3 8768.2 8770.6 8583.6 8159.5 7287.4 6053.2
3927.8 1318.8 294.3 96.5 36.9 14.3 0
2942.6 2958.1 3002.2 3073.6 3179.7 3300 3427.5 3550.2 3653.8 3732.5
3777.7 3806.3 3815.8 3830.1 3858.7 3905.2 4029.1 4292.4 4626 4952.4
5165.6 5263.3 5244.3 4978.6 4394.8 3622.9 2766.3 1813.2 1055.5 569.5
305 134.6 56 22.6 8.3 1.2 0
2942.6 2965.2 2991.4 3041.5 3078.4 3098.7 3101 3053.4 2966.4 2817.5
2607.8 2345.7 2047.9 1747.7 1458.2 1187.8 945.9 782.7 725.5 718.4
725.5 720.8 648.1 513.5 366.9 245.4 163.2 123.9 102.5 83.4
64.3 40.5 16.7 7.1 2.4 0 0
2942.6 2966.4 2960.5 2920 2833 2700.8 2520.9 2261.2 1921.6 1527.3
1159.2 857.8 639.7 524.2 482.5 474.2 468.2 461 449.1 436
415.8 371.7 306.2 238.3 183.5 145.3 115.6 90.5 70.3 52.4
34.5 16.7 7.1 2.4 0 0 0
2942.6 2949.7 2886.6 2734.1 2504.2 2205.2 1797.7 1351 969.7 704.1
563.5 502.7 465.8 434.8 407.4 384.8 372.9 359.8 347.9 336
316.9 283.5 240.6 195.4 153.7 122.7 98.9 76.2 57.2 39.3
20.3 9.5 3.6 0 0 0 0
2942.6 2928.3 2783 2528 2173 1732.2 1224.7 837.5 625.5 552.8
517 483.7 442 391.9 340.7 297.8 265.7 251.4 260.9 275.2
275.2 258.5 228.7 190.6 150.1 119.1 92.9 72.7 53.6 35.7
22.6 9.5 3.6 0 0 0 0
2942.6 2920 2704.3 2342.2 1858.5 1286.6 839.9 623.1 565.9 534.9
502.7 457.5 403.9 346.7 291.9 245.4 207.3 188.2 179.9 177.5
178.7 178.7 173.9 158.4 139.4 119.1 100.1 79.8 64.3 51.2
38.1 22.6 4.8 0 0 0 0
2942.6 2916.4 2640 2211.1 1636.9 1049.6 689.8 587.3 555.2 525.4
484.9 432.5 375.3 316.9 266.9 225.2 199 184.7 175.1 166.8
158.4 151.3 145.3 138.2 128.7 115.6 98.9 83.4 71.5 58.4
42.9 26.2 4.8 0 0 0 0
2942.6 2902.1 2581.6 2093.2 1464.2 895.9 627.8 576.6 549.2 514.7
470.6 421.7 369.3 312.1 262.1 225.2 202.5 190.6 182.3 175.1
165.6 158.4 150.1 141.8 131 113.2 90.5 77.4 64.3 51.2
35.7 16.7 2.4 0 0 0 0
2942.6 2900.9 2563.8 2049.1 1393.9 838.7 608.8 571.8 546.8 509.9
464.6 419.4 370.5 316.9 265.7 226.4 204.9 193 183.5 176.3
169.2 160.8 151.3 140.6 125.1 101.3 73.9 61.9 50 36.9
23.8 8.3 0 0 0 0 0
2942.6 2903.3 2553 2031.2 1364.1 820.8 608.8 570.6 544.4 508.7
462.2 417 370.5 315.7 264.5 225.2 204.9 193 184.7 177.5
170.4 160.8 151.3 140.6 123.9 97.7 71.5 60.8 47.7 35.7
21.4 7.1 0 0 0 0 0
